Other Parts Discussed in Thread: TIDM-BPM, TIDA-00301, TIDM-EKG-HRM, TIDM-3PHMETER-ROGOWSKI, TIDC-3PHMTR-WIFIXR, TIDM-TWOPHASEMETER-I2040, TIDM-AUX-MODULE, TIDM-3OUTSMTSTRP, TIDA-00230, TIDM-RF-SENSORNODE, TIDA-00217, TIDM-DYNAMICNFCTAG, TIDM-BATTERYLESSNFCKEYBOARD, TIDM-NFC-EZ430-MODULE, TIDM-LC-WATERMTR, TIDM-FRAM-WATERMETER, TIDM-OPTICALWATERMTR, TIDM-GMR-WATERMTR, TIDM-FRAM-THERMOSTAT, TIDA-00218, TIDA-00220, ENERGYTRACE, TIDM-REMOTE-CONTROLLER-FOR-AC, TIDM-LPBP-CAPTOUCH, TIDA-00206, TIDM-TOUCHWHEEL-LEDTRACKING, TIDM-MSP-DALI, TIDM-GBD-ROBUST, TIDM-PROXIMITYSENSING, TIDA-00095, TIDA-00188, TIDA-00189, TIDA-00165, TIDM-TIA, TIDA-00215, TIDA-00250, TIDA-00121, TIDA-00221, TIDA-00222, TIDA-HAPTIC-MOTOR-CONTROL-REFERENCE-DESIGN, TIDA-00274, TIDA-00261, TIDA-00117, TIDA-00116, TIDA-00111, TIDA-00115, TIDM-SERVER-PWR-MON, TIDC-SMARTPLUG-WIFI
All,
为了进一步帮助加快项目开发进程,TI推出了很多有用的整体方案的参考设计,但是由于TI官网涵盖的内容太多了,客户不能在最快的时间内找到自己想要的资料。故将MSP430查找方法和目前有的方案进行了初步总结,供大家进行初步的参考!
但是目前方案总结,均是英文的,大家知道方法后,可以自己查找!
1. TI Design - 如何查找相关MSP430的方案参考设计
b. "应用与设计"--> TI Design -- 按关键字搜索 MSP430, 直接的link就是: http://www.ti.com.cn/general/cn/docs/refdesignsearchresults.tsp?keyword=MSP430&keyword=MSP430
c.然后就可以看到MSP430相关的64条 方案参考设计 (截止到2014.11.16),可以逐条查看,也可以按照应用范围进行删选。
Note:后续还会有增加. O(∩_∩)O~,由于是中文论坛,故这里给出的方法均是TI中文网站的。
以“个人电子产品为例”,可以看到23个相关结果,如下截图。
2. 现有MSP430相关整体方案总结
a. Medical相关
| Sector/EE | TI Design Name | Product | MCU Value Proposition / Features utilized |
| Medical | TIDM-BPM : Ultra Low Power Blood Pressure And Heart Rate Monitor (http://www.ti.com/lit/ug/tidu514/tidu514.pdf ) | F6638 | Single chip with 12bit ADC, LCD and RTC with sep. Vbat |
| Medical | TIDA-00292 : Biometric Steering Wheel Reference Design (http://www.ti.com/lit/ug/tidu479/tidu479.pdf) | F5528 | Full Speed USB with PHY, Ultra Low Power |
| Medical | TIDA-00301 : Miniaturized Optical Heart Rate Reference Design (http://www.ti.com/lit/ug/tidu475/tidu475.pdf ) | F5528 | Full Speed USB with PHY, Small Form Factor |
| Medical | TIDM-EKG-HRM : Low Power EKG & Heart Rate Monitor Reference Design(http://www.ti.com/lit/an/slaa280a/slaa280a.pdf ) | FG439 | Integrated Op-Amp, LCD , Single chip solution |
| Medical | TIDA-00011 : Optical Heart Rate Monitor Reference Design with BLE Connectivity (http://www.ti.com/lit/ug/tidu125/tidu125.pdf ) | F5528 | Full Speed USB with PHY, Small Form Factor |
| Medical | TIDA-00010 : Pulse Oximeter via Finger Clip Reference Design with BLE Connectivity (http://www.ti.com/lit/ug/tidu124/tidu124.pdf ) | F5528 | Full Speed USB with PHY, Small Form Factor |
| Medical | TIDA-00009 : Body Weight Scale Reference Design with Body Composition capability and BLE Connectivity (http://www.ti.com/lit/ug/tidu138/tidu138.pdf ) | F5528 | Full Speed USB with PHY, Small Form Factor |
| Medical | TIDA-00008 : Hand-to-Hand Body Composition Meter Reference Design with BLE Connectivity (http://www.ti.com/lit/ug/tidu130/tidu130.pdf ) | F5528 | Full Speed USB with PHY, Small Form Factor |
b. Emeter相关
| Sector/EE | TI Design Name | Product | MCU Value Proposition / Features utilized |
| E-Meters | TIDM-3PHMETER-ROGOWSKI : Implementation of a 3ph. Rogowski Coil based Watt hour Meter (http://www.ti.com/lit/ug/tidu474/tidu474.pdf ) | F6779A | 7 ΣΔ 24bit ADC, Rogowski Coil Sensor support Meterology software |
| E-Meters | TIDM-Single Phase Meter : Class 0.2 Accuracy (http://www.ti.com/lit/an/slaa517c/slaa517c.pdf ) | F6736 | Single Chip, RTC with Sep. VBat |
| E-Meters | TIDM-Three Phase Meter : Class 0.2 Accuracy(http://www.ti.com/lit/an/slaa577f/slaa577f.pdf ) | F6779 | Single Chip (7 SD24s), RTC :Sep Vbat & Tamper Detect IO |
| E-Meters | TIDM-Three Phase Meter : Class 0.5 Accuracy(http://www.ti.com/lit/an/slaa621b/slaa621b.pdf ) | F67641 | Low Cost Solution, RTC with Sep. Vbat |
| E-Meters | TIDC-3PHMTR-WIFIXR : Implementing Simple link WiFi Connectivity in a Smart Electric Meter (http://www.ti.com/lit/ug/tidu520/tidu520.pdf ) | F67791 | 7 - ΣΔ 24bit ADC for 3ph. Measurements, Large 320segment Display for WiFi parameters |
| E-Meters | TIDM-TWOPHASEMETER-I2040 : Low Cost Two Phase Electric Meter(http://www.ti.com/lit/ug/tidu482/tidu482.pdf ) | I2041, F6638 | 4 - ΣΔ 24bit ADC, Metrology & Host MCU Isolated communication |
| E-Meters | TIDM-AUX-MODULE : Battery Management and Auxiliary Power Supply Options for E-Meters ( http://www.ti.com/lit/ug/tidu452/tidu452.pdf ) | F67791A | Sep. Power Supply and Automatic Time Capture of External Events for Tamper Detection |
| E-Meters | TIDM-3OUTSMTSTRP : Three Output Smart Power Strip (http://www.ti.com/lit/ug/tidu453/tidu453.pdf ) | i2041 | 4 - ΣΔ 24bit ADC, Small Form Factor, Individual power and current of Three Socket Outlets |
由于内容太多,会接着发。