Other Parts Discussed in Thread: MSP430FR6041, , MSP430FR5043, MSP430FR5041, EVM430-FR6043
MSP430FR6043C串口接收有时中断,我连续发送十次,也许只会正确接收一次。使用的外部晶振8M的,发送的数据是完全没有问题的。请问是哪儿没有配置上吗?
//UART1
// GPIO Configuration for UART mode
P1SEL0 |= (BIT2 | BIT3);
P1SEL1 &= ~(BIT2 | BIT3);
// Configure USCI_A1 for UART mode, 8-bit data, 1 stop bit
UCA1CTLW0 = UCSWRST; // Put eUSCI in reset
UCA1CTLW0 |= UCSSEL__SMCLK + UCRXEIE; // CLK = SMCLK
// For BRCLK = SMCLK = 8MHz, and Baud rate = 115200 (See UG)
UCA1BRW = 4;
// UCBRSx (bits 7-4) = 0x55, UCBRFx (bits 3-1) = 5, UCOS16 (bit 0) = 1
UCA1MCTLW = 0x5551;
UCA1CTLW0 &= ~UCSWRST; // release from reset
UCA1IE |= UCRXIE; //enable Receive interrupt
接收中断中
__interrupt void hal_uart_ISR(void)
{
switch(__even_in_range(UCA1IV,18))
{
case USCI_NONE:
break;
case USCI_UART_UCRXIFG:
if((UCA1STATW&UCRXERR)==UCRXERR)
{//出现错误且该错误非溢出引起
。。。。。
}
else
{//串口未出错
}
break;
case USCI_UART_UCTXIFG:
break;
case USCI_UART_UCSTTIFG:
break;
case USCI_UART_UCTXCPTIFG:
break;
}
}