各位!
我用MSP430F5247 ,25MHZ,硬件SPI(P3.0,P31,P32)接口读写一个非接读卡器(BK1308),ce 接P46,CSN接P47,发现Ce设置为0,时,SPI的波形可以出来,
当我Ce置为1,时,SPI的波形就出不来了,程序飞了,
我想不明白,特来问高手,哪里出了问题?我的PMM设置和时钟设置设置会影响吗?
void BK1308_SPIIOInit(void)
{
// BK1308_SPICEDIR;
// BK1308_SPINCE;
UCB0CTL1 |= UCSWRST; // **Initialize USCI state machine**
BK1308_CSN_DIR; //output
BK1308_CSN_H;
BK1308_CEDIR; //output
// BK1308_CESEL; //P4SEL.6 is 0
BK1308_CE_L;
// BK1308_CE_DS_Y; //
P3SEL |= (BIT0 | BIT1 | BIT2); // P3.0,1,2 USCI option select
UCB0CTL0 |= UCCKPH + UCMSB + UCMST + UCSYNC; // 3-pin, 8-bit SPI master
UCB0CTL1 |= UCSSEL_2; // SMCLK
UCB0BR0 |= 0x02; // SMCLK/2
UCB0BR1 = 0; //
UCB0CTL1 &= ~UCSWRST; // **Initialize USCI state machine**
}
/*========================================================
PMM: 功耗管理
========================================================*/
void pmmOn(void)
{
#if 1
//PMMCTL0 = 0xA500;
PMMCTL0_H = 0xA5; //enable write
SetVCoreUp(0);
SetVCoreUp(1);
SetVCoreUp(2);
SetVCoreUp(3);
//SVSMHRRL_5,告警电压降为2.9~2.8V
SVSMHCTL = SVSMHRRL_5 + SVSHE + SVMHE + SVSMHACE;
#endif
#if 0
PMMCTL0 = 0xA500;
SVSMHCTL = SVSMHRRL_3 + SVSHE + SVMHE + SVSMHACE;
#ifdef LOW_VOL_DET
__delay_cycles(DELAY_1_MS);
PMMCTL0 = 0xA501;
__delay_cycles(DELAY_1_MS);
PMMCTL0 = 0xA502;
__delay_cycles(DELAY_1_MS);
//PMMCTL0 = 0xA503;
//__delay_cycles(DELAY_1_MS);
SVSMHCTL = SVSMHRRL_6 + SVSHE + SVMHE + SVSMHACE;
#endif
#endif
SVSMLCTL = 0;
PMMCTL0_H = 0x00; //disbale write
}
/*====================================================================
====================================================================*/
void SetVCoreUp (uint8 level)
{
// Open PMM registers for write
PMMCTL0_H = PMMPW_H; //0xA5,
// Set SVS/SVM high side new level
SVSMHCTL = SVSHE | SVSHRVL0 * level | SVMHE | SVSMHRRL0 * level;
// Set SVM low side to new level
SVSMLCTL = SVSLE | SVMLE | SVSMLRRL0 * level;
// Wait till SVM is settled
while ((PMMIFG & SVSMLDLYIFG) == 0);
// Clear already set flags
PMMIFG &= ~(SVMLVLRIFG | SVMLIFG);
// Set VCore to new level
PMMCTL0_L = PMMCOREV0 * level;
// Wait till new level reached
if ((PMMIFG & SVMLIFG))
while ((PMMIFG & SVMLVLRIFG) == 0);
// Set SVS/SVM low side to new level
SVSMLCTL = SVSLE | SVSLRVL0 * level | SVMLE | SVSMLRRL0 * level;
#if 0
// Open PMM registers for write access
PMMCTL0_H = 0xA5;
// Make sure no flags are set for iterative sequences
while ((PMMIFG & SVSMHDLYIFG) == 0);
while ((PMMIFG & SVSMLDLYIFG) == 0);
// Set SVS/SVM high side new level
SVSMHCTL = SVSHE + SVSHRVL0 * level + SVMHE + SVSMHRRL0 * level;
// Set SVM low side to new level
SVSMLCTL = SVSLE + SVMLE + SVSMLRRL0 * level;
// Wait till SVM is settled
while ((PMMIFG & SVSMLDLYIFG) == 0);
// Clear already set flags
PMMIFG &= ~(SVMLVLRIFG + SVMLIFG);
// Set VCore to new level
PMMCTL0_L = PMMCOREV0 * level;
// Wait till new level reached
if ((PMMIFG & SVMLIFG))
while ((PMMIFG & SVMLVLRIFG) == 0);
// Set SVS/SVM low side to new level
SVSMLCTL = SVSLE + SVSLRVL0 * level + SVMLE + SVSMLRRL0 * level;
// Lock PMM registers for write access
//PMMCTL0_H = 0x00;
#endif
}
/*====================================================================
====================================================================*/
void msp430Init()
{
volatile unsigned int i;
P5SEL |= (BIT2 | BIT3); //select xt2,Hi Freq
SFRIE1 &= ~OFIE; // disable osc fault interrupt
UCSCTL6 &= ~XT2OFF; // Activate XT2 xtal
UCSCTL6 &= ~SMCLKOFF; // smclk on
UCSCTL6 |= XTS; // High freq mode
#ifdef USE_OSC_25MHz
UCSCTL6 |= XT2DRIVE1; //11,max driver
UCSCTL6 |= XT2DRIVE0;
// UCSCTL6 &= ~XT2DRIVE0; //
#else
UCSCTL6 |= XT2DRIVE1; // 10, increased driver strength
UCSCTL6 &= ~XT2DRIVE0; //
#endif
//UCSCTL2 = 0;
UCSCTL3 = SELREF_2; // FLLref = REFO
// Since LFXT1 is not used,
// sourcing FLL with LFXT1 can cause
// XT1OFFG flag to set
UCSCTL4 = 0; //
UCSCTL4 |= SELA__REFOCLK; //ACLK
UCSCTL4 |= SELM__DCOCLK; //MCLK
UCSCTL4 |= SELS__DCOCLK; //SMCLK
//UCSCTL5 |= DIVS_1;
do
{
UCSCTL7 &= ~0x0f;
SFRIFG1 &= ~OFIFG; // Clear OSCFault flag
for (i = 0xFF; i > 0; i--); // Time for flag to set
} while (SFRIFG1 & OFIFG); // OSCFault flag still set?
//UCSCTL4 |= SELM__XT2CLK; // MCLK = XT2 HF XTAL (safe)
// UCSCTL4 |= SELS__XT2CLK;
//UCSCTL6 |= XT2DRIVE_2;
#ifdef USE_OSC_25MHz
#ifdef USE_FLL
UCSCTL3 = SELREF__XT2CLK | FLLREFDIV__12; //selete XT2 as fllrefclock
UCSCTL0 = 0;
UCSCTL1 = DCORSEL_3;
UCSCTL2 = (FLLD__1 + 3); //Fdcoclk = 1 * (3+1) * 2 = 8 MHz
do
{
UCSCTL7 &= ~0x0f;
SFRIFG1 &= ~OFIFG; // Clear OSCFault flag
for (i = 0xFF; i > 0; i--); // Time for flag to set
} while (SFRIFG1 & OFIFG); // OSCFault flag still set?
UCSCTL4 = (SELM__XT2CLK + SELS__DCOCLK + SELA_2);
#else
UCSCTL4 = (SELM__XT2CLK + SELS__XT2CLK + SELA_2);//ACLK=REFOCLK,SMCLK=X2CLK,MCLK=X2CLK
UCSCTL5 |= DIVS__4; //SMCLK = XT2CLK / 4 = 6.25MHz
#endif
#else
#ifdef USE_FLL
UCSCTL1 = DCORSEL_6;
UCSCTL2 = (FLLD__1 + 11); //Fdcoclk = 1 * (11+1) * 2 = 24 MHz
UCSCTL3 = SELREF__XT2CLK | FLLREFDIV__8; //selete XT2 as fllrefclock
// UCSCTL0 = (DCO0 | DCO1 | DCO2 | DCO3 | DCO4);
do
{
UCSCTL7 &= ~0x0f;
SFRIFG1 &= ~OFIFG; // Clear OSCFault flag
for (i = 0xFF; i > 0; i--); // Time for flag to set
} while (SFRIFG1 & OFIFG); // OSCFault flag still set?
UCSCTL4 = (SELM__XT2CLK + SELS__XT2CLK + SELA__REFOCLK);
UCSCTL5 |= DIVS__2; //SMCLK = XT2CLK / 2 = 8MHz
#else
UCSCTL4 = (SELM__XT2CLK + SELS__XT2CLK + SELA__REFOCLK);
UCSCTL5 |= DIVS__4; //SMCLK = XT2CLK / 2 = 8MHz
#endif
#endif