大家早上好,
分享近期TI Design上关于msp430的参考设计,希望对大家有帮助:
Factory Automation - MSP430 based Designs
|
TI Design Name |
Product |
MCU Value Proposition / Features utilized |
|
TIDA-00095 : RTD Temperature Transmitter for 2-wire, 4 to 20mA Current Loop Systems (http://www.ti.com/lit/ug/tidu182a/tidu182a.pdf) |
G2513 |
Low power, Small Form Factor |
|
TIDA-00188 : Turnkey IO-Link Sensor Transmitter |
FR5738 |
Low Power, FRAM, Small Form Factor |
|
TIDA-00189 : Isolated Loop Powered Thermocouple Transmitter (http://www.ti.com/lit/ug/tidu449a/tidu449a.pdf) |
F5172 |
16bit High Res Timer, 5V I/O |
|
TIDA-00165 : Small Form Factor, 2 wire, 4-20mA Current Loop RTD Temperature Transmitter (http://www.ti.com/lit/ug/tidu385/tidu385.pdf) |
FR5738 |
FRAM enables fast & secure sensor updates, Small Form Factor ( 6mm board space ) |
|
TIDM-TIA : Transimpedance Amplifier with Microcontroller Reference Design (http://www.ti.com/lit/ug/tidu443/tidu443.pdf) |
F2274 |
Single Chip Design, Integrated Op-Amp + ADC |
|
TIDA-00215 : Distance and Weight Measurement Using Inductive Sensing Reference Design (http://www.ti.com/lit/ug/tidu367/tidu367.pdf) |
F5232 |
4 Communication Ports, Low Power |
|
TIDA-00250 : Piezoelectric Airflow Sensor Reference Design |
G2553 |
Low Cost, Simple implementation |
|
TIDA-00121 : Solar Street Light with Integrated MPPT Charger Reference Design (http://www.ti.com/lit/ug/tidu220/tidu220.pdf) |
F5132 |
Timer D, 5V IO |
|
TIDM-LPBP-CONTACTLESS-TEMP-SENSE : Ultra-Low-Power Contactless MEMS Temperature Sensor (http://www.ti.com/lit/ug/slau440/slau440.pdf) |
G2553 |
Low Cost, Simple implementation |
Building Automation - MSP430 based Designs
|
TI Design Name |
Product |
MCU Value Proposition / Features utilized |
|
TIDM-FRAM-Thermostat : Thermostat Implementation with FRAM Microcontroller (http://www.ti.com/lit/ug/tidu516a/tidu516a.pdf) |
FR4133 |
Large 3.4inch LCD Display, Cap-touch IO, RTC |
|
TIDA-00218 : Contactless and precise AC-Current Sensing using a Hall Sensor (http://www.ti.com/lit/ug/tidu522/tidu522.pdf) |
F5529 |
Integrated Full Speed USB & PHY, 12bit ADC |
|
TIDA-00220 : Capacitive Based Human Proximity Detection for System Wake-up & Interrupt (http://www.ti.com/lit/ug/tidu519a/tidu519a.pdf) |
FR5969 |
Ultra Low Power (6.2mW), EnergyTrace++ support |
|
TIDM-REMOTE-CONTROLLER-FOR-AC : Remote Controller of Air Conditioner (http://www.ti.com/lit/ug/tidu513/tidu513.pdf) |
FR4133 |
High IO (upto 60 ) for multiple keys, Large Segment LCD, Optimized Timer for Infrared code sensing, FRAM |
|
TIDA-00244 : Hall Effect Proximity Sensor with PNP or NPN Output |
FR5738 |
FRAM, Small Form Factor ( 6mm Board space ), Ultra Low Power |
|
TIDA-00211 : Thermopile Based Hand Gesture Backlight Controller |
F5529 |
Full Speed USB with integrated PHY , Low Power operation |
|
TIDM-LPBP-CAPTOUCH : Low Power Capacitive Touch Solution f/Human Machine Interface (HMI) Apps Reference Design |
G2553 |
Low Cost, Simple implementation |
|
TIDA-00206 : LED Display Driver with Serial Interface Reference Design (http://www.ti.com/lit/ug/tidu423/tidu423.pdf) |
G2302 |
Low Cost, Simple implementation |
|
TIDM-TOUCHWHEEL-LEDTRACKING : Touch Wheel and LED Tracking (http://www.ti.com/lit/ug/tidu409/tidu409.pdf) |
G2955 |
Cap Touch IO, Timer based PWM |
|
TIDM-MSP-DALI : Digital Addressable Lighting Interface (DALI) Reference Design (http://www.ti.com/lit/an/slaa422a/slaa422a.pdf) |
F2131 |
Timer based PWM |
|
TIDM-GBD-ROBUST : A Robust Glass-Breakage Detector Reference Design (http://www.ti.com/lit/an/slaa389/slaa389.pdf) |
F2274 |
Single Chip, OP-Amp + ADC |
|
TIDM-PROXIMITYSENSING : 10-cm Capacitive Proximity Detection Reference Design (http://www.ti.com/lit/an/slaa521a/slaa521a.pdf) |
G2553 |
Cap Touch with Pin OSC Function |
Smart Grid - MSP430 based Designs
|
TI Design Name |
Product |
MCU Value Proposition / Features utilized |
|
TIDA-00228 : Low Power Fault Processing System for Faulted Circuit Indicator (FCI ) (http://www.ti.com/lit/ug/tidu450/tidu450.pdf) |
F5328 |
Fast Wake-Up ( 3.5uS ), Low Power, Small Form Factor |
|
TIDA-00221 : Measurement Module for Branch Current Monitor |
F6779 |
7 ΣΔ 24bit ADC, High Current measurement accuracy ( +-2% ) from 10-200% of rated current |
|
TIDA-00222 : Measurement Module for Branch Circuit power Monitor / Sub Meter (http://www.ti.com/lit/ug/tidu430/tidu430.pdf) |
F6779 |
Monitors upto 7 Current channels & 1 Voltage Channel, Power Measurement Accuracy +-1% from 10-200% of rated I & V |
|
TI Design Name |
Product |
MCU Value Proposition / Features utilized |
|
TIDM-WaterMeter : Water Meter reference design for LC sensors using Scan I/F (http://www.ti.com/lit/an/slaa578/slaa578.pdf) |
FW427 |
Scan IF supporting multiple sensors ( LC, Optical,GMR ) |
|
TIDM-FlowMeter-DualR : Flow Meter Host MCU board with Prepayment and Dual RF band support (http://www.ti.com/lit/ug/tidu332/tidu332.pdf) |
F6638 |
Ready to use Software for Pre-payment, LCD Board for flexible communication needs |
|
TIDM-LC-Watermtr : Water Meter using LC Sensor and FRAM MCU |
FR6989 G2333 |
Lowest Power for 20yr battery life, E-Scan Interface ( Enhanced ) for higher flow rate, FRAM technology |
|
TIDM-FRAM-WaterMeter : Water Meter Implementation with FRAM Microcontroller (http://www.ti.com/lit/ug/tidu517a/tidu517a.pdf) |
FR4133 |
Ultra Low Power ( 20yrs lifetime), Large IO ( upto 60 ) & LCD |
|
TIDM-OPTICALWATERMTR : Water Meter Reference Design for Optical Sensors, Using Extended Scan Interface (ESI) (http://www.ti.com/lit/ug/tidu483/tidu483.pdf) |
FR6989 |
Ultra Low Power with ESIF |
|
TIDM-GMR-WATERMTR : Water Meter Reference Design for GMR Sensors, Using Extended Scan Interface (ESI) (http://www.ti.com/lit/ug/tidu481/tidu481.pdf ) |
FR6989 |
Ultra Low Power with ESIF |
|
TIDM-3LC-METER-CONV : Water Meter Reference Design for three LC Sensors, Using Extended Scan Interface (ESI) (http://www.ti.com/lit/ug/tidu486/tidu486.pdf) |
FR6989 |
Ultra Low Power with ESIF |
Connectivity - MSP430 based Designs
|
TI Design Name |
Product |
MCU Value Proposition / Features utilized |
|
TIDM-NFC-I2C-MODULE : NFC I2C Reader Module Reference Design (http://www.ti.com/lit/an/sloa199/sloa199.pdf) |
G2553 |
Low Cost, Small Form Factor |
|
TIDA-00230 : NFC Configuration & Logging Interface ( Dual Port FRAM: NFC-FRAM-Serial) (http://www.ti.com/lit/ug/tidu388/tidu388.pdf) |
FR5969 |
8Mbps Throughput via FRAM over Serial, 800Kbps Throughput over NFC via FRAM |
|
TIDM-RF-Sensornode : Development Platform for 6LowPAN |
F5438A |
Multiple interface/COM ports ( upto 8), Software with Contiki OS |
|
TIDA-00217 : Dynamic Field-Powered NFC for Data Logging Access Control & Security Applications Reference Design |
FR5969 |
FRAM for fast data write, AES256 security, Ultra low Power |
|
TIDM-DYNAMICNFCTAG : Dynamic Near Field Communication (NFC) Type 4B Tag (http://www.ti.com/lit/ug/slou373a/slou373a.pdf) |
FR5738 |
FRAM, Small Form Factor |
|
TIDM-BATTERYLESSNFCKEYBOARD : Battery-less Near Field Communication (NFC) Keyboard (http://www.ti.com/lit/ug/tidu398/tidu398.pdf) |
FR5739 |
FRAM, Small Form Factor |
|
TIDM-NFC-EZ430-MODULE : NFC EZ430 Reader Module Reference Design (http://www.ti.com/lit/an/sloa199/sloa199.pdf ) |
G2553 |
Low Cost, Small Form Factor, Using Launchpad |
Medical – MSP430 based Designs
|
TI Design Name |
Product |
MCU Value Proposition / Features utilized |
|
TIDM-BPM : Ultra Low Power Blood Pressure And Heart Rate Monitor (http://www.ti.com/lit/ug/tidu514/tidu514.pdf) |
F6638 |
Single chip with 12bit ADC, LCD and RTC with sep. Vbat |
|
TIDA-00292 : Biometric Steering Wheel Reference Design |
F5528 |
Full Speed USB with PHY, Ultra Low Power |
|
TIDA-00301 : Miniaturized Optical Heart Rate Reference Design |
F5528 |
Full Speed USB with PHY, Small Form Factor |
|
TIDM-EKG-HRM : Low Power EKG & Heart Rate Monitor Reference Design |
FG439 |
Integrated Op-Amp, LCD , Single chip solution |
|
TIDA-00011 : Optical Heart Rate Monitor Reference Design with BLE Connectivity (http://www.ti.com/lit/ug/tidu125/tidu125.pdf) |
F5528 |
Full Speed USB with PHY, Small Form Factor |
|
TIDA-00010 : Pulse Oximeter via Finger Clip Reference Design with BLE Connectivity (http://www.ti.com/lit/ug/tidu124/tidu124.pdf ) |
F5528 |
Full Speed USB with PHY, Small Form Factor |
|
TIDA-00009 : Body Weight Scale Reference Design with Body Composition capability and BLE Connectivity (http://www.ti.com/lit/ug/tidu138/tidu138.pdf ) |
F5528 |
Full Speed USB with PHY, Small Form Factor |
|
TIDA-00008 : Hand-to-Hand Body Composition Meter Reference Design with BLE Connectivity (http://www.ti.com/lit/ug/tidu130/tidu130.pdf ) |
F5528 |
Full Speed USB with PHY, Small Form Factor |