Other Parts Discussed in Thread: MSP430F5529
1.开发板是MSP430F5529的开发板,使用IAR环境
2.使用了RS232转TTL模块,输入信号是RFID读取的24位十六进制数,RFID为9600HZ,数据能够传输给电脑
3.基础程序是例程(代码1),修改后想实现的功能是在LCD上显示读取的信息
4.问题:无法进入中断,数据输入输出采用P4.4 4.5
代码1:
#include <msp430f5529.h>
void main(void)
{
WDTCTL = WDTPW + WDTHOLD; // Stop WDT
P3SEL = BIT3+BIT4; // P3.4,5 = USCI_A0 TXD/RXD
UCA0CTL1 |= UCSWRST; // **Put state machine in reset**
UCA0CTL1 |= UCSSEL_2; // SMCLK
UCA0BR0 = 6; // 1MHz 9600 (see User's Guide)
UCA0BR1 = 0; // 1MHz 9600
UCA0MCTL = UCBRS_0 + UCBRF_13 + UCOS16; // Modln UCBRSx=0, UCBRFx=0,
// over sampling
UCA0CTL1 &= ~UCSWRST; // **Initialize USCI state machine**
UCA0IE |= UCRXIE; // Enable USCI_A0 RX interrupt
__bis_SR_register(LPM0_bits + GIE); // Enter LPM0, interrupts enabled
__no_operation(); // For debugger
}
// Echo back RXed character, confirm TX buffer is ready first
#pragma vector=USCI_A0_VECTOR
__interrupt void USCI_A0_ISR(void)
{
switch(__even_in_range(UCA0IV,4))
{
case 0:break; // Vector 0 - no interrupt
case 2: // Vector 2 - RXIFG
while (!(UCA0IFG&UCTXIFG)); // USCI_A0 TX buffer ready?
UCA0TXBUF = UCA0RXBUF; // TX -> RXed character
break;
case 4:break; // Vector 4 - TXIFG
default: break;
}
}
修改后代码见附件,在中断中插入的显示是为了验证是否进入中断。在板子上的运行结果是,只显示number:\n c,不显示中断中的字符。
希望予以解答