MSP430F5438A: 关于ADC12时钟频率的疑问

Part Number: MSP430F5438A

如上图所示

我的理解是如果是以外部基准参考或者以AVCC为基准,ADC12的典型时钟为4.8MHz

不太理解的是,表格中两个典型时钟2.4MHz的情况

TEST CONDITIONS中描述均为“using the internal reference”

但是注释2和3中的SREF2 = 0, SREF1 = 1, SREF0 = 0是将基准配置为外部基准,

问题1.那这样看的话,表格内容使用的内部基准,注释内容使用的是外部基准,这不是矛盾的吗?不理解注释的含义

问题2.以内部基准为参考,ADC12的时钟频率应该配置为多少?