最近刚开始调试MSP-EXP430F5529LP,CCS5.5在Debug时弹窗“MSP430: Error connecting to the target: Unknown device”。IAR5.5下使用G2的板载仿真器对5529下程序,成功可调式,可排除5529芯片自身的问题。怀疑是MSP-EXP430F5529LP板载仿真器驱动的问题,多次删除、重新安装驱动,问题均得不到解决。手动安装驱动,通过路径“ti\ccsv5\ccs_base\emulation\drivers\msp430\USB_FET_Win7_32”无法找到对应驱动,只能通过路径“ti\ccsv5\ccs_base\emulation\drivers\msp430\USB_CDC”才可安装成功,但依旧无法访问芯片,CCS下弹窗依旧。不知如何解决,在线等TI工程师帮忙解决。