Other Parts Discussed in Thread: MSP430F5528
您好,我现在使用MSP430F5528外部24M晶振,其中使用了定时中断(使用一个IO翻转电平 ),主函数里也使用一个IO翻转电平。(供电系统3.3V)
异常一:中断在翻转主函数也在翻转几分钟后,中断在翻转,主程序一直翻转不了;(使用24M以下晶振系统能够正常翻转)
异常二:中断在翻转主函数也在翻转,几分钟两个都不翻转;(使用24M以下晶振系统能够正常翻转)
异常三:将供电系统由3.3V改为2.8V程序工作较正常连续工作24小时,偶尔出现异常;
疑问一:24M就出现异常,24M一下就正常?
疑问二:跑简单程序正常?
疑问三:更改供电电压怎么会影响这么大?
谢谢!