#include <stdint.h>
#include <stdbool.h>
#include "utils/ustdlib.h"
#include "inc/hw_types.h"
#include "inc/hw_memmap.h"
#include "driverlib/sysctl.h"
#include "driverlib/pin_map.h"
#include "driverlib/debug.h"
#include "driverlib/hibernate.h"
#include "driverlib/gpio.h"
int main(void)
{
SysCtlClockSet(SYSCTL_SYSDIV_5|SYSCTL_USE_PLL|SYSCTL_XTAL_16MHZ|SYSCTL_OSC_MAIN);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOF);
GPIOPinTypeGPIOOutput(GPIO_PORTF_BASE, GPIO_PIN_1|GPIO_PIN_2|GPIO_PIN_3);
GPIOPinWrite(GPIO_PORTF_BASE,GPIO_PIN_1|GPIO_PIN_2|GPIO_PIN_3, 0x08);//1000
//使能低功耗模式
SysCtlPeripheralEnable(SYSCTL_PERIPH_HIBERNATE);
//Enables the Hibernation module for operation
HibernateEnableExpClk(SysCtlClockGet());
//Enables GPIO retention(保留) after wake from hibernation.
HibernateGPIORetentionEnable();
SysCtlDelay(64000000);
//低功耗模式下唤醒引脚配置
//HibernateWakeSet(HIBERNATE_WAKE_PIN);
HibernateRTCSet(0);
HibernateRTCEnable();
HibernateRTCMatchSet(0,5);//RTC唤醒时间5s
HibernateWakeSet(HIBERNATE_WAKE_PIN | HIBERNATE_WAKE_RTC);
GPIOPinWrite(GPIO_PORTF_BASE,GPIO_PIN_3, 0x01);
HibernateRequest();
while(1)
{
}
}