我利用 tool - graph - single time 看timerAcaptureValues的值
////////////////////////////////////////////////////////////////////////////////
/* --COPYRIGHT--,BSD
* Copyright (c) 2017, Texas Instruments Incorporated
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
* are met:
*
* * Redistributions of source code must retain the above copyright
* notice, this list of conditions and the following disclaimer.
*
* * Redistributions in binary form must reproduce the above copyright
* notice, this list of conditions and the following disclaimer in the
* documentation and/or other materials provided with the distribution.
*
* * Neither the name of Texas Instruments Incorporated nor the names of
* its contributors may be used to endorse or promote products derived
* from this software without specific prior written permission.
*
* THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
* AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
* THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
* PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
* CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
* EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
* PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
* OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
* WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
* OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
* EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
* --/COPYRIGHT--*/
/*******************************************************************************
* MSP432 Timer_A - VLO Period Capture
*
* Description: Capture a number of periods of the VLO clock and store them in
* an array. When the set number of periods is captured the program is trapped
* and the LED on P1.0 is toggled. At this point halt the program execution read
* out the values using the debugger.
* ACLK = VLOCLK = 14kHz (typ.), MCLK = SMCLK = default DCO = 3MHz
*
* MSP432P401
* ------------------
* /|\| |
* | | |
* --|RST P1.0 |---> P1.0 LED
* | P2.4 |--- TA0.1
* | | |
* | P4.2 |--- ACLK
* | |
*******************************************************************************/
/* DriverLib Includes */
#include <ti/devices/msp432p4xx/driverlib/driverlib.h>
/* Standard Includes */
#include <stdint.h>
#define NUMBER_TIMER_CAPTURES 20
/* Timer_A Continuous Mode Configuration Parameter */
const Timer_A_ContinuousModeConfig continuousModeConfig =
{
TIMER_A_CLOCKSOURCE_SMCLK, // SMCLK Clock Source
TIMER_A_CLOCKSOURCE_DIVIDER_1, // SMCLK/1 = 3MHz
TIMER_A_TAIE_INTERRUPT_DISABLE, // Disable Timer ISR
TIMER_A_SKIP_CLEAR // Skup Clear Counter
};
/* Timer_A Capture Mode Configuration Parameter */
const Timer_A_CaptureModeConfig captureModeConfig =
{
TIMER_A_CAPTURECOMPARE_REGISTER_1, // CC Register 2
TIMER_A_CAPTUREMODE_RISING_EDGE, // Rising Edge
TIMER_A_CAPTURE_INPUTSELECT_CCIxB, // CCIxB Input Select
TIMER_A_CAPTURE_SYNCHRONOUS, // Synchronized Capture
TIMER_A_CAPTURECOMPARE_INTERRUPT_ENABLE, // Enable interrupt
TIMER_A_OUTPUTMODE_OUTBITVALUE // Output bit value
};
/* Statics */
static volatile uint_fast16_t timerAcaptureValues[NUMBER_TIMER_CAPTURES];
static volatile uint32_t timerAcapturePointer = 0;
int main(void)
{
/* Stop watchdog timer */
MAP_WDT_A_holdTimer();
/* Configuring P1.0 as output */
MAP_GPIO_setAsOutputPin(GPIO_PORT_P1, GPIO_PIN0);
/* Configuring P2.4 as peripheral input for capture and P4.2 for ACLK
* output */
MAP_GPIO_setAsPeripheralModuleFunctionOutputPin(GPIO_PORT_P4, GPIO_PIN2,
GPIO_PRIMARY_MODULE_FUNCTION);
MAP_GPIO_setAsPeripheralModuleFunctionInputPin(GPIO_PORT_P2, GPIO_PIN4,
GPIO_PRIMARY_MODULE_FUNCTION);
/* Setting ACLK = VLO = 14kHz */
MAP_CS_initClockSignal(CS_ACLK, CS_VLOCLK_SELECT, CS_CLOCK_DIVIDER_1);
/* Configuring Capture Mode */
MAP_Timer_A_initCapture(TIMER_A0_BASE, &captureModeConfig);
/* Configuring Continuous Mode */
MAP_Timer_A_configureContinuousMode(TIMER_A0_BASE, &continuousModeConfig);
/* Enabling interrupts and going to sleep */
MAP_Interrupt_enableSleepOnIsrExit();
MAP_Interrupt_enableInterrupt(INT_TA0_N);
MAP_Interrupt_enableMaster();
/* Starting the Timer_A0 in continuous mode */
MAP_Timer_A_startCounter(TIMER_A0_BASE, TIMER_A_CONTINUOUS_MODE);
MAP_PCM_gotoLPM0();
}
//******************************************************************************
//
//This is the TIMERA interrupt vector service routine.
//
//******************************************************************************
void TA0_N_IRQHandler(void)
{
uint32_t jj;
timerAcaptureValues[timerAcapturePointer++] =
MAP_Timer_A_getCaptureCompareCount(TIMER_A0_BASE,
TIMER_A_CAPTURECOMPARE_REGISTER_1);
if (timerAcapturePointer >= NUMBER_TIMER_CAPTURES)
{
while (1)
{
MAP_GPIO_toggleOutputOnPin(GPIO_PORT_P1, GPIO_PIN0);
for(jj=0;jj<10000;jj++);
}
}
}
/////////////////////////////////////
仅仅在上升沿捕获 14Khz的话一个脉冲是 7.8571428571428571428571428571429e-4s 3Mhz 一个脉冲是3.3333333333333333333333333333333e-7s 二者相除的话不应该是2,357个脉冲个数吗
而且为什么有一段横线