Changed settings forces a full rebuild...
Building configuration: 1 - Debug
Updating build tree...
5 file(s) deleted.
Updating build tree...
main.c
Warning[Pe223]: function "ROM_SysCtlPeripheralEnable" declared implicitly D:\Documents\arm\test_project\proj_4\IAR source\main.c 51
Warning[Pe223]: function "ROM_GPIOPinTypeGPIOOutput" declared implicitly D:\Documents\arm\test_project\proj_4\IAR source\main.c 55
Warning[Pe223]: function "ROM_FPULazyStackingEnable" declared implicitly D:\Documents\arm\test_project\proj_4\IAR source\main.c 71
Warning[Pe223]: function "ROM_SysCtlClockSet" declared implicitly D:\Documents\arm\test_project\proj_4\IAR source\main.c 73
Warning[Pe223]: function "ROM_SysTickPeriodSet" declared implicitly D:\Documents\arm\test_project\proj_4\IAR source\main.c 75
Warning[Pe223]: function "ROM_SysCtlClockGet" declared implicitly D:\Documents\arm\test_project\proj_4\IAR source\main.c 75
Warning[Pe223]: function "ROM_SysTickIntEnable" declared implicitly D:\Documents\arm\test_project\proj_4\IAR source\main.c 76
Warning[Pe223]: function "ROM_SysTickEnable" declared implicitly D:\Documents\arm\test_project\proj_4\IAR source\main.c 77
Warning[Pe223]: function "ROM_IntMasterEnable" declared implicitly D:\Documents\arm\test_project\proj_4\IAR source\main.c 81
Warning[Pe223]: function "ROM_GPIOPinWrite" declared implicitly D:\Documents\arm\test_project\proj_4\IAR source\main.c 96
startup_ewarm.c
Linking
Error[Li005]: no definition for "ROM_FPULazyStackingEnable" [referenced from D:\Documents\arm\test_project\proj_4\IAR source\Debug\Obj\main.o]
Error[Li005]: no definition for "ROM_SysCtlClockSet" [referenced from D:\Documents\arm\test_project\proj_4\IAR source\Debug\Obj\main.o]
Error[Li005]: no definition for "ROM_SysCtlClockGet" [referenced from D:\Documents\arm\test_project\proj_4\IAR source\Debug\Obj\main.o]
Error[Li005]: no definition for "ROM_SysTickPeriodSet" [referenced from D:\Documents\arm\test_project\proj_4\IAR source\Debug\Obj\main.o]
Error[Li005]: no definition for "ROM_SysTickIntEnable" [referenced from D:\Documents\arm\test_project\proj_4\IAR source\Debug\Obj\main.o]
Error[Li005]: no definition for "ROM_SysTickEnable" [referenced from D:\Documents\arm\test_project\proj_4\IAR source\Debug\Obj\main.o]
Error[Li005]: no definition for "ROM_IntMasterEnable" [referenced from D:\Documents\arm\test_project\proj_4\IAR source\Debug\Obj\main.o]
Error[Li005]: no definition for "ROM_GPIOPinWrite" [referenced from D:\Documents\arm\test_project\proj_4\IAR source\Debug\Obj\main.o]
Error[Li005]: no definition for "ROM_SysCtlPeripheralEnable" [referenced from D:\Documents\arm\test_project\proj_4\IAR source\Debug\Obj\main.o]
Error[Li005]: no definition for "ROM_GPIOPinTypeGPIOOutput" [referenced from D:\Documents\arm\test_project\proj_4\IAR source\Debug\Obj\main.o]
Error while running Linker
Total number of errors: 10
Total number of warnings: 10
#include <stdbool.h>
#include <stdint.h>
#include <string.h>
#include <stdlib.h>
#include "inc/hw_ints.h"
#include "inc/hw_memmap.h"
#include "inc/hw_types.h"
#include "inc/hw_gpio.h"
#include "inc/hw_sysctl.h"
#include "driverlib/debug.h"
#include "driverlib/fpu.h"
#include "driverlib/gpio.h"
#include "driverlib/pin_map.h"
#include "driverlib/interrupt.h"
#include "driverlib/sysctl.h"
#include "driverlib/systick.h"
#include "driverlib/timer.h"
#include "driverlib/rom.h" //各类头文件,复制粘贴即可
#define SYSTICK_PERIOD_MS 1000 //宏定义了一个用来初始化systick计时为1ms的常量
volatile uint32_t g_ui32SysTickCount = 0; //systick产生中断次数
volatile uint32_t delaycount_ms = 0; //延迟毫秒数目
/*延迟函数*/
void delay_ms(unsigned int ms)
{
delaycount_ms = ms;
while(delaycount_ms>0); //不够所需毫秒数就一直等待
}
/*systick中断服务程序,配合延迟*/
void SysTickIntHandler(void) //由systick初始化,每1ms进入一次
{
g_ui32SysTickCount++; //这条语句并无实际意义可删除
if(delaycount_ms) //够不够时间?不够继续时间,够了等待下一次delaycout_ms赋值
delaycount_ms--;
}
/*led初始化函数,使能了GPIO,确定了输出口*/
void ledInit(void)
{
ROM_SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOF); //允许系统控制对应GPIO没有该语句会导致ARM“死机“
ROM_SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOB);
ROM_SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOC);
ROM_GPIOPinTypeGPIOOutput(GPIO_PORTF_BASE, GPIO_PIN_2|GPIO_PIN_4); //输出位设定
ROM_GPIOPinTypeGPIOOutput(GPIO_PORTB_BASE, GPIO_PIN_7);
ROM_GPIOPinTypeGPIOOutput(GPIO_PORTC_BASE, GPIO_PIN_7);
/*
ROM_GPIOPinWrite(GPIO_PORTF_BASE, GPIO_PIN_2, GPIO_PIN_2);
ROM_GPIOPinWrite(GPIO_PORTF_BASE, GPIO_PIN_4, GPIO_PIN_4);
ROM_GPIOPinWrite(GPIO_PORTB_BASE, GPIO_PIN_7, GPIO_PIN_7);
ROM_GPIOPinWrite(GPIO_PORTC_BASE, GPIO_PIN_7, GPIO_PIN_7);
*/
}
/*实验led顺序点亮,顺序熄灭的主函数*/
int main(void)
{
ROM_FPULazyStackingEnable(); //打开浮点运算减少CPU开销,程序简单的时候不打开也无影响,但FPU是Tiva一个强大的内部资源,最好打开
ROM_SysCtlClockSet(SYSCTL_SYSDIV_4 | SYSCTL_USE_PLL | SYSCTL_OSC_MAIN | SYSCTL_XTAL_16MHZ); //时钟设置,该程序不设置时钟也无影响
ROM_SysTickPeriodSet(ROM_SysCtlClockGet() / SYSTICK_PERIOD_MS); //系统滴答时钟,设定位每1ms一次中断
ROM_SysTickIntEnable(); //定时计数器减至零产生中断
ROM_SysTickEnable(); //滴答定时器使能
ledInit(); //初始化LED
ROM_IntMasterEnable(); //开全局中断
while(1)
{
/*
ROM_GPIOPinWrite(GPIO_PORTF_BASE, GPIO_PIN_4, 0);
delay_ms(500);
ROM_GPIOPinWrite(GPIO_PORTF_BASE, GPIO_PIN_2, 0);
delay_ms(500);
ROM_GPIOPinWrite(GPIO_PORTB_BASE, GPIO_PIN_7, 0);
delay_ms(500);
ROM_GPIOPinWrite(GPIO_PORTC_BASE, GPIO_PIN_7, 0);
delay_ms(500); //分别点亮4个LED灯//
*/
ROM_GPIOPinWrite(GPIO_PORTF_BASE, GPIO_PIN_4, 0);
delay_ms(500);
ROM_GPIOPinWrite(GPIO_PORTF_BASE, GPIO_PIN_2, 0);
delay_ms(500);
ROM_GPIOPinWrite(GPIO_PORTB_BASE, GPIO_PIN_7, 0);
delay_ms(500);
ROM_GPIOPinWrite(GPIO_PORTC_BASE, GPIO_PIN_7, 0);
delay_ms(500); //依次点亮4个LED灯
ROM_GPIOPinWrite(GPIO_PORTF_BASE, GPIO_PIN_4, 1<<4);
delay_ms(500);
ROM_GPIOPinWrite(GPIO_PORTF_BASE, GPIO_PIN_2, 1<<2);
delay_ms(500);
ROM_GPIOPinWrite(GPIO_PORTB_BASE, GPIO_PIN_7, 0xff);
delay_ms(500);
ROM_GPIOPinWrite(GPIO_PORTC_BASE, GPIO_PIN_7, 1<<7);
delay_ms(500); //依次熄灭4个LED灯
/*
ROM_GPIOPinWrite(GPIO_PORTF_BASE, GPIO_PIN_2, GPIO_PIN_2);
ROM_GPIOPinWrite(GPIO_PORTF_BASE, GPIO_PIN_4, GPIO_PIN_4);
ROM_GPIOPinWrite(GPIO_PORTB_BASE, GPIO_PIN_7, GPIO_PIN_7);
ROM_GPIOPinWrite(GPIO_PORTC_BASE, GPIO_PIN_7, GPIO_PIN_7);
delay_ms(500);//熄灭
ROM_GPIOPinWrite(GPIO_PORTF_BASE, GPIO_PIN_2, 0);
ROM_GPIOPinWrite(GPIO_PORTF_BASE, GPIO_PIN_4, 0);
ROM_GPIOPinWrite(GPIO_PORTB_BASE, GPIO_PIN_7, 0);
ROM_GPIOPinWrite(GPIO_PORTC_BASE, GPIO_PIN_7, 0);
delay_ms(500);//同时点亮
ROM_GPIOPinWrite(GPIO_PORTF_BASE, GPIO_PIN_2, GPIO_PIN_2);
ROM_GPIOPinWrite(GPIO_PORTF_BASE, GPIO_PIN_4, GPIO_PIN_4);
ROM_GPIOPinWrite(GPIO_PORTB_BASE, GPIO_PIN_7, GPIO_PIN_7);
ROM_GPIOPinWrite(GPIO_PORTC_BASE, GPIO_PIN_7, GPIO_PIN_7);
delay_ms(1000);//同时熄灭
*/
}
}