Part Number: MSPM0L1306
使用IAR编译程序,jlink下载程序失败,信息显示如下。请问下载程序失败的原因是“Device ID doesn't match MSPM0Lxxx ”吗,该如何解决?
Thu Sep 26, 2024 17:36:33: IAR Embedded Workbench 8.50.4 (E:\Program Files (x86)\IAR System\Embedded Workbench 8.4\arm\bin\armproc.dll)
Thu Sep 26, 2024 17:36:33: Loaded macro file: E:\Program Files (x86)\IAR System\Embedded Workbench 8.4\arm\config\debugger\TexasInstruments\MSPM0L1306.dmac
Thu Sep 26, 2024 17:36:33: Loaded macro file: E:\Program Files (x86)\IAR System\Embedded Workbench 8.4\arm\config\flashloader\TexasInstruments\FlashMSPM0.mac
Thu Sep 26, 2024 17:36:33: JLINK command: ProjectFile = C:\Users\TANDA\Desktop\TR3108A_v10\settings\tr3108a_v10_Debug.jlink, return = 0
Thu Sep 26, 2024 17:36:33: Device "MSPM0L1306" selected.
Thu Sep 26, 2024 17:36:33: DLL version: V7.98i, compiled Sep 18 2024 15:46:51
Thu Sep 26, 2024 17:36:33: Firmware: J-Link V9 compiled May 7 2021 16:26:12
Thu Sep 26, 2024 17:36:33: Selecting SWD as current target interface.
Thu Sep 26, 2024 17:36:33: JTAG speed is initially set to: 1000 kHz
Thu Sep 26, 2024 17:36:33: InitTarget() start
Thu Sep 26, 2024 17:36:33: DAP initialized successfully.
Thu Sep 26, 2024 17:36:33: Setting up LPM debug bits
Thu Sep 26, 2024 17:36:33: InitTarget() end - Took 2.52ms
Thu Sep 26, 2024 17:36:33: Found SW-DP with ID 0x6BA02477
Thu Sep 26, 2024 17:36:33: DPIDR: 0x6BA02477
Thu Sep 26, 2024 17:36:33: CoreSight SoC-400 or earlier
Thu Sep 26, 2024 17:36:33: Scanning AP map to find all available APs
Thu Sep 26, 2024 17:36:33: AP[5]: Stopped AP scan as end of AP map has been reached
Thu Sep 26, 2024 17:36:33: AP[0]: AHB-AP (IDR: 0x84770001, ADDR: 0x00000000)
Thu Sep 26, 2024 17:36:33: AP[1]: MEM-AP (IDR: 0x002E0001, ADDR: 0x01000000)
Thu Sep 26, 2024 17:36:33: AP[2]: JTAG-AP (IDR: 0x002E0000, ADDR: 0x02000000)
Thu Sep 26, 2024 17:36:33: AP[3]: MEM-AP (IDR: 0x002E0003, ADDR: 0x03000000)
Thu Sep 26, 2024 17:36:33: AP[4]: MEM-AP (IDR: 0x002E0002, ADDR: 0x04000000)
Thu Sep 26, 2024 17:36:33: Iterating through AP map to find AHB-AP to use
Thu Sep 26, 2024 17:36:33: AP[0]: Core found
Thu Sep 26, 2024 17:36:33: AP[0]: AHB-AP ROM base: 0xF0000000
Thu Sep 26, 2024 17:36:33: CPUID register: 0x410CC601. Implementer code: 0x41 (ARM)
Thu Sep 26, 2024 17:36:33: Found Cortex-M0 r0p1, Little endian.
Thu Sep 26, 2024 17:36:33: FPUnit: 4 code (BP) slots and 0 literal slots
Thu Sep 26, 2024 17:36:33: CoreSight components:
Thu Sep 26, 2024 17:36:33: ROMTbl[0] @ F0000000
Thu Sep 26, 2024 17:36:33: [0][0]: E00FF000 CID B105100D PID 000BB4C0 ROM Table
Thu Sep 26, 2024 17:36:33: ROMTbl[1] @ E00FF000
Thu Sep 26, 2024 17:36:33: [1][0]: E000E000 CID B105E00D PID 000BB008 SCS
Thu Sep 26, 2024 17:36:33: [1][1]: E0001000 CID B105E00D PID 000BB00A DWT
Thu Sep 26, 2024 17:36:33: [1][2]: E0002000 CID B105E00D PID 000BB00B FPB
Thu Sep 26, 2024 17:36:33: ResetTarget() start
Thu Sep 26, 2024 17:36:33: DAP initialized successfully.
Thu Sep 26, 2024 17:36:33: ResetTarget() end - Took 4.64ms
Thu Sep 26, 2024 17:36:33: Hardware reset with strategy 0 was performed
Thu Sep 26, 2024 17:36:33: Initial reset was performed
Thu Sep 26, 2024 17:36:33: Device ID doesn't match MSPM0Lxxx
Thu Sep 26, 2024 17:36:33: Unloaded macro file: E:\Program Files (x86)\IAR System\Embedded Workbench 8.4\arm\config\flashloader\TexasInstruments\FlashMSPM0.mac
Thu Sep 26, 2024 17:36:34: OnDisconnectTarget() start
Thu Sep 26, 2024 17:36:34: OnDisconnectTarget() end - Took 387us
Thu Sep 26, 2024 17:36:34: IAR Embedded Workbench 8.50.4 (E:\Program Files (x86)\IAR System\Embedded Workbench 8.4\arm\bin\armproc.dll)