Part Number: DRV8803EVM
Dear TI Technical Support Team,
I am planning to purchase a DRV8803EVM evaluation board and intend to install it into a custom enclosure.
To ensure the board fits properly, I need to verify if the mounting holes on the EVM will align with the standoffs in my enclosure. Could you please provide the following mechanical specifications for the DRV8803EVM?
- Hole-to-hole dimensions: The distance between the mounting holes.
- Hole specifications: The diameter of the mounting holes (and whether they are plated through-holes or threaded).
If a mechanical drawing (such as a PDF or DXF file) containing these dimensions is available, it would be extremely helpful.
Thank you for your assistance. I look forward to your reply.
Best regards,