1,coast与brake区别(fast current decay与slow decay区别)优缺点?
coast (00) fast current decay
brake(11)Brake; low-side slow decay
2,正常工作电流:120mA ,硬件堵住电流Itrip 800mA,实测有效值(330mA),软件过流270mA 是否合理?
3,VM上的电解电容47uF,作用?是否可以去掉
4,当电流超过Itrip触发硬件保护了,对应的OUT1,OUT2是如何变化了?使用(00模式)
5,实测波形是否有异常

正常运行时

堵转时