我在使用MCF8316A驱动电机运动的时候,电机会运行一段时间后停止,加速度最大速度等参数会运行电机后续是否运行,之后我怀疑电机可能是进入了MPET模式,我尝试禁用MPET模式,并且把[MOTOR_RES]、[MOTOR_IND]、[MOTOR_BEMF_CONST]、[SPD_LOOP_KP]、[SPD_LOOP_Ki]这些寄存器都设置为了非0值,我这样做之后,电机运行一段时间后,电机没有停止了,但是电流会一直保持了3.1-2.7A,之后我尝试使用CURR_LOOP_KP和CURR_LOOP_KI寄存器和SPD_LOOP_KP和SPD_LOOP_KI等参数控制电流,电流也会保持在3A请问这个电流过大是我的电机电阻电感基础参数设置不正确导致的还是其他寄存器控制的呢?谢谢!