nsleep引脚我不需要使用,按数据手册时只需要接入电压高于2.5V即可。我使用的VM电压为9V。按数据手册这边描述,nsleep引脚内部已经有下拉电阻500k及稳压管6.5V。按这边推荐,nsleep引脚电流要低于250uA。我本来是打算nsleep引脚接个500k电阻到VM。这样nsleep引脚就有4.5V满足使用。问题:
(1)、数据手册这边推荐的上拉电阻20-75k是如何得来的。
(2)、VM是9V情况下,接500k上拉电阻,nsleep引脚为4.5V是否可行
(3)、VM是9V情况下,接50k上拉电阻,稳压管起作用,nsleep引脚为6.5V,电流为50mA是否可行
综上,VM是9V情况下,上拉电阻多少最合适