您好,我想咨询一下,TI的同步Buck集成控制芯片,例如TPS54350, TPS54335等,能不能用在Fly-buck方式里面呢,既然原边都是用对管的话。我了解到的,TI的Fly-buck控制芯片,只有TPS55010,LM25016~LM25018几种,功率都比较小,我们需要输出5W(Vin=6~18V, Vo=5V,1A),想用原边反馈,如果用反激芯片(如TPS61175),集成MOSFET导通电阻比较大,而且要用吸收电路,担心效率会比较低。所以想问,上述Buck同步控制芯片能否用在Fly-Buck里面?如果不行,我这样的应用,有没有更好的方案呢?谢谢了!