Part Number: LM65645-Q1
您好,
我目前正在尋找具有最佳EMI設計的產品,並發現了LM65645-Q1。
我想詢問有關LM65645-Q1展頻功能的問題:為什麼標準低頻調變模式會以12kHz的調變頻率,將切換頻率展開±5%;而寬低頻調變模式則以6kHz的調變頻率,將切換頻率展開±10%?
(1) 關於6kHz的調變頻率,是否會受到CISPR25 RBW = 9kHz的影響,導致EMI效果不佳?
(2) 先前的DRSS技術文件提到,10kHz至16kHz之間的隨機FM可以降低音頻影響。這次選擇固定6kHz和12kHz頻率的原因是什麼?