TPS7A92:为什么输出噪声那么大

Part Number: TPS7A92
Other Parts Discussed in Thread: TPS61088

TPS7A92在输入5.8V输出5V的情况下,不接负载时纹波在15mV左右,接1A的负载纹波在20mV,接2A的负载纹波达到了30mV?根据手册,这是一款噪声性能很好的LDO,为什么最终输出纹波这么差,电路完全按照官方参考设计。输入的5.8V来自TPS61088这款DCDC