BQ7692003PWR ADC 转换精度常温下转换精度不良问题,该情况,在我司蓝微已经发生多次,历史有提交CPR申请CPR241102432 。
1、我司当前产品应用场景为常温环境,对应贵司规格书说明应该属于25℃标准条件:采用3.9V供电,对应ADC转换精度规格参数范围应该是±10mV;
2、目前针对当前反馈的异常问题与贵司存在争议:贵司CPR处理说明规格书SPEC范围为±40mV;
3、我司研发徐经理有与贵司FAE Fabio沟通讨论该问题,确认按蓝微目前常温应用场景,采用3.9V供电,对应的ADC 转换精度应该是±10mV范围。现在不良品参数超过20mV,属于不良异常问题。
4、贵司FAE沟通回复IC物料参数低于典型值范围属实,强调这款IC会存在低于0.3%的典型值外概率,为正常状态;而现在我司蓝微实际IC使用不良率为0.89%;当前IC参数异常问题,导致累计产生1667pcs的产品不良,合计不良报废损失费用18599美元,要求转嫁贵司IC原厂承担。
| 
 Summary  | 
|
| 
 Total input quantity before 2025-4-27  | 
 187150  | 
| 
 Total Rejects of the "cell voltage difference" by 2025-4-27  | 
 1667  | 
| 
 Reject rate  | 
 0.89%  | 
| 
 Total cost of the rejects  | 
 $18,599  |