TPS40210: 求助推荐DC24V-150V低噪声升压电源拓扑方案及对应芯片

Part Number: TPS40210
Other Parts Discussed in Thread: LM5156,

我们现在面临一个电源方案选型,系统需要24V输入与多路输出,-20V与+150V电源轨用于驱动执行器,电源电流平均电流在100mA左右,±18V用于给系统内的MCU与AD/DA/运放等器件供电,同时希望电源能有尽可能好的噪声/EMI表现,以满足高精度电压信号采集电路的需求。

请问哪种拓扑更适合上述场景,对应的器件有哪些推荐?