我做了一LM43603样板,是手洗单面板,输入DC20V,输出5V-3A。按你们的手册中的原理图,板子焊接后上电DC20V,用电子负载测试,在恒流模式下,0.3A正常启动,在启动情况下我调电子负载的负载电流能到1A,再上调1.5A时就输出电压被拉低到2V左右。便但是我关机直接将电子负载调到1A电流再开机就不正常了,直接输出电压就下拉到2V左右。我重新调了下板子,我将VFB连接到输出的走线在TOP 层去掉用过孔飞线重下面走线连接后?:我在0.3A电流下开机正常输出,再调电子负载电流这样可以到3A。在3A时输出电压也能正常到4.98V.但是我关机将电子负载电流调到3A直接启动确输出电压调到1V一下,似保护了。我换了VFB走线后可以在电子负载1.5A时正常关机启动,我现在在单面板的下面用屏蔽铜箔纸铺了一层地线,,,现在关机在1.5A-3A的负载下还是不能正常起动,希望高手指点,,,谢谢‘