Part Number: UCC2808-1
Other Parts Discussed in Thread: UC3825,
您好,我设计一款半桥拓扑的电源,希望能够像反激电源芯片那样通过高压对启动电容充电,启动后由变压器辅助绕组供电(不想再做一个辅助电源给芯片供电),同时具备逐周期限流功能。我看了UCC2808-1和UC3825这两款芯片,典型应用是推挽拓扑,但官网中显示支持半桥拓扑。我计划芯片PWM输出驱动变压器,变压器副边两个绕组分别驱动上管和下管。不知道是否可行?如果不行是否有推荐的电源管理芯片或解决方案,谢谢!
电源主要技术参数:
输入电压:DC500V~1000V
输出电压:24V
输出电流:25A
输出功率:550W
最大效率:≥92%
开关频率:50kHz