疑惑 : 手册上写容量缩放可以用Design Energy Scale这个参数来设置,个人认为这个值只用用来缩放Design Energy,Design Capacity和Design Energy两个参数都超过32767的时候对这两个参数缩放可以使用不同的比例,不知道是不是这样的?
举例 使用单节电池3.2V 1.5A的磷酸铁锂电池27并后两串,采用缩放和不采用缩放参数配置如下
不缩放 缩放
Design Capacity 40000 20000 系数为2
Design Energy 256000 25600 系数为10 Design Energy Scale参数设为10 同时SCALED flag 置1
Taper Current 100 50
Min Taper Capacity 25 12.5
CC Threshold 36000 18000
Dsg Current Threshold 60 30
Chg Current Threshold 75 38
Quit Current 40 20
Qmax Cell 0 40000 20000
放电校准电流 实际值 实际值/2
其他的参数只要是电流的就改为1半,其他的一样,请问这样操作对不对?