我用LM5576做一个输出1A的降压型DCDC,实验过程中发现了一个奇怪问题,输出和输入好像存在一个“失调点”,就是说输出任意一个电压,输入会在一个对应电压段出现失调,具体来说,比如输出8.5V,则输入12.1V-12.8时,输出带载(1A)和空载时电压会突变,带载正常,空载一下变成9V,此时输入电压继续调高到13V,电压又恢复到8.5,或调低至12V一下,也可恢复正常,。
同样输出17V时,输入22V-24.8v时,也会有类似现象,带载正常,空载后电压又突变到19V,并在区间内输入电压升高而升高,但输入电压一过25V,又一切正常,或在22V一下也可以正常,
12V输出,则在16V左右出现