TPS543521: TPS543521:实测效率偏低问题

Part Number: TPS543521

实测带0.8A负载时TPS543521效率为73%,低于webench仿真结果94.7%较多;

原输出电感采用的是2.2nH/75mOhm/3.3A/40V(TDK[TFM252012ALVA2R2MTAA]),在更换为5.6nH/0.0165Ohm/6.9A电感后,实测效率由原来的73%提升至94%。

该2.2uH电感对电源效率的影响?