Part Number: BQ76952
TI团队,你好
以下是Bq器件的初始化函数,我想请问的是如何操作能让Bq上电后,默认DSG是关断的,等待主机指令才能打开

int sBq76952Init(void)
{
int8_t sbRet = 0;
uint8_t ubBqPeotAValue = BQ_PROT_A_VALUE;
uint16_t uwBqAlarmMaskvalue = BQ_ALARM_MASK_VALUE;
uint8_t ubBqOcd1ThresholdValue = BQ_OCD1_THRESHOLD_VALUE;
uint8_t ubFetDefValue = BQ_FET_OPTIONS_VALUE;
pBqIicHd = sDrvIicInit(IIC2_INDEX);
if(pBqIicHd == NULL)
{
return BQ76952_ERR;
}
sbRet = sBQ76952CommPing();
if(sbRet != BQ76952_OK)
{
return BQ76952_ERR;
}
//进入参数配置模式
sBq76952EnterConfigUpdate();
//FET状态,上电默认关断 0x2D
sBq76952SetRegBlocking(BQ_DM_FET_OPTIONS,&ubFetDefValue, sizeof(ubFetDefValue));
//使能放电过流1级保护
sBq76952SetRegBlocking(BQ_DM_EN_PROT_A,&ubBqPeotAValue, sizeof(ubBqPeotAValue));
//Enables the FullScan and ADScan bits, default value = 0xF800
sBq76952SetRegBlocking(BQ_DM_DEFAULT_ALARM_MASK, (uint8_t*)&uwBqAlarmMaskvalue,sizeof(uwBqAlarmMaskvalue));
//OCD1阈值
sBq76952SetRegBlocking(BQ_DM_OCD1_THRESHOLD,&ubBqOcd1ThresholdValue, sizeof(ubBqOcd1ThresholdValue));
//退出参数配置模式
sBq769x2ExitConfigUpdate();
delayUS(10000);
//en fet
sBq76952FetEnableFirmwareControl();
// sBq769x2SendSubcommand(BQ_CMD_FET_ENABLE);
delayUS(1000);
// sBq769x2SendSubcommand(BQ_CMD_SLEEP_DISABLE); //测试打开
return BQ76952_OK;
}
int sBq76952FetEnableFirmwareControl(void)
{
uint16_t uwData;
BqMfgStatusT uwBqMfgSta;
int8_t sbRet = BQ76952_OK;
sbRet = sBq76952ReadMfgStatus(&uwBqMfgSta.value);
if (sbRet != BQ76952_OK) {
return sbRet;
}
if (uwBqMfgSta.bits.fetEn == 1) {
return BQ76952_OK;
}
/* FET_ENABLE FET_EN 0->1 */
return sBq769x2SendSubcommand(BQ_CMD_FET_ENABLE);
}