Other Parts Discussed in Thread: BQ24610
各位大侠,我在使用TI BQ24610锂电池充电管理芯片的时候遇到一个问题,请各位帮忙分析一下,问题如下:
在我的电路上,PG引脚经10K电阻上拉到3.3V,我接上适配器不接电池时,PG引脚为低电平,接电池后(适配器也接上),PG引脚变成高电平(2.2V),接上电池拔掉适配器,PG引脚为3.3V,按照datasheet的描述:
Open-drain power-good status output. Active LOW when IC has a valid VCC (not in UVLO or ACOV or SLEEP
mode). Active HIGH when IC has an invalid VCC. PG can be used to drive an LED or communicate with a host
processor.
.按我理解,插入适配器时,PG为低电平,拔掉为高电平,但现在都是高电平,请各位指点。