Other Parts Discussed in Thread: TPS53353, TPS56221, LM2743, TPS54618, TPS54620
1. input voltage 3.3V output voltage 2.5V output current 0.16A MAX pls help to select LDO?
2. input voltage 5V output voltage 1V output current 16A MAX pls help to select DC/DC?
3. input voltage 5V output voltage 1V output current 6A MAX pls help to select LDO?