我自己画了一个板子,加12v适配器,Vbat端电压只有0.88V,理论上是8.4v才对,用示波器看了Vbat端没有波形,按理来说这是个很成熟的芯片,我是哪里保护了吗,Q4与Q5,PH与BTST这块我不太懂,有没有用过这芯片的给我讲讲,不接电池情况下测得VHIDRV是2.49V,测得Vph是0.87V,Q4上端是12V,也就是说Q4就没连通,应该是工作在截止区吧,但我不懂事哪里的原因,像RGEN6V,VREF3.3V都正常,R1的电压手册上说是2.1V,但我这边几乎为0,一上电state1的LED灯就亮了但没充电,求解