你好,我设置了bq76PL536a的过压门限值为4V(通过设置CONFIG_COV的值为40),但是每节电池的电压不到4v就让COV_FAULT 中相应警告位置1,以下是我用uart打印的调试信息。
The votalge of cell 1 is
3951
The votalge of cell 2 is
3961
The votalge of cell 3 is
3958
The votalge of cell 4 is
3959
The votalge of cell 5 is
3962
The votalge of cell 6 is
3952
COV_FAULT is
60
说明:
The votalge of cell 6 is
3952
说明CELL6的电压时3.952. 这是bq76PL536a的测量值。
求专家解答 ,谢谢!!!