电路原理图我是按照TI官网电源设计显示的电路图画的,我看了TPS62173芯片的数据手册里面的输出5v的电路跟这个图是一样的,电路原理图如下
测试的时候已经给EN端加了高电平,电感L1用的是0805封装的2.2uH,这个电路我是在TI官网上设计的,官网上L1的参数是L= 2.2 µH,DCR= 46.0 mOhm,IDC=3A,写的是IHLP1212BZER2R2M11这个型号,所以我想是不是我电感用的型号不对,才导致它总短路或者输出电压一直在变,但是我换了新的电感和同型号新的芯片后电路输出端的电压还是一直在变,一直找不到原因,求大神赐教