这是TI官网上的UCC25630四个型号的对比表。
|
参数
|
UCC256301 | UCC256302 | UCC256303 | UCC256304 |
| Topology | Half-Bridge,Resonant LLC | Half-Bridge,Resonant LLC | Half-Bridge,Resonant LLC | Half-Bridge,Resonant LLC |
| Control Method | Current | Current | Current | Current |
| Vin(Max)(V) | 600 | 600 | 600 | 600 |
| Duty Cycle(Max)(%) | 50 | 50 | 50 | 50 |
| Frequency(Max)(kHz) | 1000 | 1000 | 1000 | 1000 |
| Frequency(Min)(kHz) | 35 | 35 | 35 | 35 |
| Operating Temperature Range(C) | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 |
| Gate Drive(Typ)(A) | 0.6 | 0.6 | 0.6 | 0.6 |
| Features | HV Start-up,Light Load Efficiency,Thermal Shutdown,Wide DC input,X cap discharge integrated | HV Start-up,Light Load Efficiency,Thermal Shutdown | Light Load Efficiency,Supports external bias,Thermal Shutdown | HV Start-up,Light Load Efficiency,Thermal Shutdown,Wide AC input,Wide DC input,X cap discharge integrated |
| Rating | Catalog | Catalog | Catalog | Catalog |
| Approx. Price (US$) | 0.99 | 1ku | 0.95 | 1ku | 0.90 | 1ku | 0.95 | 1ku |
可以看到UCC256304有“Wide AC和DC input”,而UCC256301只有“Wide DC input”。
但我在查看两者datasheet后发现,AC输入范围都是85~264V,似乎并没有区别。
请问两者的区别究竟在哪里?
除此之外,这四个型号还有哪些区别呢?