之前做过循环学习,当填入的Learned Full Charge Capacity 是4400mAh,大于实放电的容量4100mAh,那么循环学习后,FCC值就是Learned Full Charge Capacity 减去FCC learn down 这个值,例如4400mAh-256mAh=4144mAh, Max Error会变成8%,循环学习不成功。如果Learned Full Charge Capacity填4100mAh,电池实际容量大概是4200mAh,这样循环学习后,FCC就是介于Learned Full Charge Capacity跟FCC learn up之间,显示真实的FCC值,MAX Error为2%,循环学习成功。
1,FCC learn down 会限制真实的FCC值,如果电池容量是4200mAh,Learned Full Charge Capacity填的是4100mAh,循环学习也OK ,这样的话,当电池老化到200次,容量降到3500mAh的时候,FCC是不是一直被限制在最低4100-256=3844mAh这个值,那么始终得不到真实的满充容量?
2,Requested Learning Cycle Count又是什么意思呢?字面上理解为 需要循环学习的次数,这个是不是跟我第一个问题有关系,20次循环学习后,是不是意味着不用再去学习了,FCC会按照实际的容量去更新?