是这样的,我们长在使用的一个模块里面用到了LP38692-ADJ芯片,之前是3.3V转2.5V给运放供电,总电流不到0.1A,最近发现优化参数时2.5V电压不够用,可以直接使用3.3V供电,但是这样得飞线,比较麻烦,模块已经量产了,于是我改变电阻值将输出电压调节到3.1V,芯片手册说25℃ 3.3V输出0.1A负载时压降为典型值80mV,最大值145mV,但是温度变化会导致压降变化,有可能低温时输出就达不到3.1V,但输出电压降低对于后端电路是无所谓的,主要是此时LDO工作在输入欠压模式,永远都达不到目标输出电压,如果LDO在这种状态一直工作,会不会影响LDO寿命