Other Parts Discussed in Thread: TL783
我使用两个TL783组成电流源输出。电路如下:
第一个TL783(U4),根据手册给的输出电压计算公式Vo=Vref x (1+R2/R1);得到的输出Vo应该=96.7V,然而,实际情况如图中标注的电压所示,随着输入电压的升高输出电压也升高,并不是输出一个恒定的电压值。
我的设计初衷是:让U4的输入输出压差在15V左右,根据手册说明,这样U4就能提供700ma左右的电流给U3,U3作为恒流源,就可以调整U3的外接电阻R,根据手册提供的公式I=Vref/R,U3j就可以提供700ma以内的我们想要的恒定电流了。