大家,我采用TPS563200做5V到3.3V电源变换。 输入电压5V, 输出3.3V。 电感LPS3010-222MLB, 电感量2.2uH的,输出电容并联两个22uF,一个10uF钽电容。刚开始输出正常为3.3V, 几分钟后,电源开始大范围波动,然后变为2点几V,最后一直在零点几V。 重新换一片TPS563200正常,过一段时间又出现上述情况。 实测负载电流120mA左右。 另一路5V到3.3V电源变换采用TLV62565DBVT, 输出3.3V正常,把负载由TLV62565DBVT供电,一切正常。请问,这是什么原因,导致TPS563200输出异常?