UCC28180做的1.5KW PFC电机驱动器,输出电压390V;输入电压范围180V-265V AC,工作频率45KHZ,采样电阻0.015R;PF值能达到0.99,过流保护测试失效,原理图和测试波形如下
1,按照规格书要求,UCC28180 3脚(电阻采样两端电压)电压到-0.4V会保护立即关断芯片PWM输出,现在通过增大采样电阻到0.12R,芯片3脚电压不能达到-0.4V,按理论来计算0.12R*8.5A=1.02V 大于0.4V,通过示波器观察3引脚电压不到0.4V,这个是什么原因;
2,现在换一种方式,通过外部强行给-0.4V电压到3引脚,芯片没有立即保护关掉PWM输出;反而增大PWM占空比;同时通过示波器观察3脚电压并没有-0.4V,一直增大电压到-2.5V才会触发芯片保护,3脚才达到-0.4V并且关断PWM输出;这个时候撤掉-2.5V信号出现下面波形,接着IGBT炸机;从下面波形可以看出触发保护后,从新启动PWM信号幅值减半?
以上问题是否电压环和电流环参数设置不合理,但是PF值都能达到0.996以上,就是我这个极限测试过流保护功能方法是否合理?