我在评估使用TPS54616芯片的时候,遇到3处地方datasheet和实际测量结果不一致,请帮忙确认下,谢谢。
1. datasheet上该芯片的输入电压是3V-6V,而固定输出电压是3.3V,实际测试输入3V也没法输出3.3V,请问这里的3V输入电压下限是不是有问题?
2. 关于IQ电流,datasheet上给出的两个不同测试条件(fs=350kHz及fs=550kHz)下的上限分别是9.6mA和12.8mA,我实际用起来这个值会偏大,测量下会大几个mA,请问这个合理吗?
3.关于SS/ENA pin的启动电压,datasheet上给出的是0.82-1.4V,典型值1.2V,而我实际用下来该pin上加的电压到将近3V才起作用,这里是datasheet有误吗?