您好,我用TPS23754做POE电源并购买了TPS23754EVM-383评估模块,现在只要把同步整流MOS管更换成肖特基二极管(SS510),电源在空载时出现连续间断式停振,导致输出和VC有40HZ三角波纹波干扰,TPS23754的FRS、BLNK、DT均出现同频率的方波证明其出现连续间断式停振现象。如果在输出加入47欧姆负载就一切正常。而根据波形分析,FRS在VC上升到最高(16V)时跳变到高电压(1.32V),当VC电压下滑到最低点(9.8V)跳变到低电压(0V)(由于示波器较旧测量电压有少许误差)。我也怀疑过是否更换整流方式对VC电压带来影响(肖特基整流管压降),我就更换R23对输出电压进行调整正负0.5V和正负2V,也考虑过过流保护,把R16短路,但结果都是一样。也考虑过环路稳定性,在R23并联RC电路,加速反馈环路高频响应性,这样纹波有减少,但依然出现停振,但评估模块本来环路就是厂家设计稳定的,不稳定好像不存在。如果根据芯片PDF介绍,VC的UVLO的rising值为15V,Hysteresis值为6.5V。论坛以往也有人提出同样的问题,但一直没有明确的答复,请问这能解决吗?一下是波形图:
1、蓝色为VC(直流),黄色为FRS(直流)
2、蓝色为VC(直流),黄色为输出(交流)
3、蓝色为CTL(直流),黄色为输出(交流)