8.2.2.1.1 STEP 1: Review and Modify the Data Flash Configuration Data.
While many of the default parameters in the data flash are suitable for most applications, the following should
first be reviewed and modified to match the intended application.
• Design Capacity: Enter the value in mAh for the battery, even from the “design energy” point of view.
• Design Energy: Enter the value in mWh.
• Cell Charge Voltage Tx-Ty: Enter the desired cell charge voltage for each JEITA temperature range
bq34z100-g1中 Design Energy 在多节电池串时该如何设置。是按单节电池来设置还是多节电池来设置。如我现在是4节6ah时电池串,单节3.2V。Design Energy=6*3.2*4=76.8wh 还是Design Energy=6*3.2=19.2wh ?