参考LM3409, -Q1, LM3409HV, -Q1 P-FET Buck Controller for High-Power LED Drivers 数据表的电路,增加Riadj和20kHz的PWM调整电流;
Riadj = 180k
Ruv2 = 50k,
Ruv1 = 6.98k,
Roff = 15k,
Coff = 390pf;
Rsns = 30mΩ,
L1 = 15uH/8A,
D1 > 10A,
Q1 > 20A,PMOS
电源用24V10A的稳压电源用,电子负载CR档做测试;
出现的异常是:
当负载调到大于等于4.1Ω的时候,随着负载电阻的减小电流增大到接近6A;当负载电阻小于4.1Ω 时候,电流掉到0.9A;加大负载电阻可以恢复到之前状态;输出电压一直在21-23V之间,下不去。
这个问题该怎么解决?谢谢
输入电压24V,预期输出电压6-18V不确定,恒流5A,