1. LM5176的外置mosfet选择,当输入12V,输出也是12V空载时,电感啸叫,空载电流比EVK多了几十mA,更换为EVK的moseft就正常,咨询一下外部mosfet选择注意事项,空载电感啸叫,带载12V/1A就正常。如果工作在降压或者升压模式,空载也没有噪声。那空载时moset哪个参数影响了芯片。测试异常的MOS 对管:NCEP60T15G 和NCEP3090GU
2. 负载接法拉电容,为了避免上电冲击电流,软启动SS管脚接大电容如22UF,工作没有问题。由于下电时SS的电容会通过SS管脚放电,SS管脚的电容有无容量限制,容量太大长期工作是否会损坏SS管脚?