电路结构是:MAX668+LM5101A+NMOS。输出105V。如下图。
显现描述:12V上电时,用万用表测量输出时发现:电压可以立即到100V左右,随后非常缓慢的增加到104V左右(104V基本符合预期电压了),然后断电,电压是慢慢下降到0V的,就是那种不正常的下降,大概按个每次降10V左右慢慢降吧,不会立即没有电压。然后再次上电,此时电压会立即到103V-104V的样子,然后再断电,还是慢慢下降。如此往复,现象依旧。(这个过程用示波器也测过,现象依旧)。
我的猜想:会不会是NMOS的D级接的那个L1电感在捣鬼,断电时放电太慢,上电工作时PWM波让它充电,所以才会慢慢升压。
解决办法:我是看到MAX668和LM5022手册中,像这种MOS驱动电路都会有个电感,我就照葫芦画瓢了,原理其实理解不透,如果不适用电感是不是就可以解决这个现象?