Other Parts Discussed in Thread: TPS610981
项目背景:目前我们是用两节干电池串联,经过TPS610981升压,VMAIN给MCU以及传感器等供电,VSUB给LORA供电(最大输出电流100mA)。
目前想知道这个片子输出电流是多大?即输入电压在多少以上,可以维持整个系统正常工作?
PS:输入电压在0.7~1.65范围内,VSUB输出电流只有10mA
• 3.3 V V(MAIN) rail to power MCU with 15 mA load current, 3 V V(SUB) rail to power subsystem with 10 mA load
current
• Power source, single-cell alkaline battery (0.7 V to 1.65 V range)
• Greater than 90% conversion efficiency