现在的问题是,当VOUT输出5V 0.5A的时候,一切正常。但是加大负载电流,到0.7A以上,电源芯片直接烧毁,芯片1脚的铜箔也烧掉了。我反复看了datasheet,芯片支持最大输出1.5A,而2个0.33欧姆的电阻并联,可以限制电流约为0.9A,并没有达到限制电流的程度。及时我使用3个0.33欧姆的电阻并联,限制电流为1.36A,一样的会烧毁。请问各位大咖,到底什么原因导致的呢。datasheet有说到:6,7脚之间电压超过300mV时,芯片将启动内部过流保护功能;现在的问题是为什么过流没有保护,我百思不得其解。