刚用TPS63000焊接了5个样板,用电脑USB供电,一直正常,5V大约不到10mA,但无意中用手触碰到TPS63000芯片,USB的5V输出到了500多mA,芯片部分很烫手,后面又试了4块,工作正常,但用手一触碰TPS63000芯片,USB的5V输出500多mA,芯片很烫手,5块全部损坏,后又换了一个TPS63000芯片,在芯片的输入端加了一个SMAJ5.0A的TVS管,工作工常,又用手一触碰TPS63000芯片,5V电流升到100mA,断电后过一会再上电,还是5V电流100mA,之后又用手触碰TPS63000芯片,5V电流升到150mA,断电后过一会再上电,还是5V电流150mA,之后又用手触碰TPS63000芯片,5V电流升到230mA,断电后过一会再上电,还是5V电流230mA,用手触碰之前都放过静电,请问下大家是什么原因导致的。以前用的那么多的电源芯片也没有因为静电原因损坏的,手都放过电触碰还会损坏,问题解决不了,都不敢用了,先谢谢大家!