Other Parts Discussed in Thread: BQ25713, CSD25402Q3A
8787.BQ25713 Charge Circuit.pdf设计电路采用BQ25713给1芯电池充电,当前电池的电压4.06V,VSYS电压3.9V。
设置充电输入电压6.8V,输入电源的供电能力5A以上。
故障:
当VSYS接负载电流小于2A,用电池供电时,接入DC电源,VSYS不会掉电。会掉电。
当VSYS接负载电流大于2.3A,用电池供电时,接入DC电源,VSYS会掉电,导致系统关机。
测量BATFET的控制信号BATDRV_N和BUCK 高位MOS管的驱动信号HIDRV1,发现DC电源接入的时候,BATDRV_N 先于 HIDRV1 4.7ms输出一个高电平脉冲,导致VSYS在这段时间内没有前段供电,所以出现掉电现象。
请问为什么BATDRV_N会比HIDRV1现高电平脉冲信号,要如何解决?
波形如下:
BATFET(位号Q19,CSD25402Q3A)的参数如下。
DC电源和HIDRV1的时序如下: