您好,我在使用贵公司的电源管理芯片tps65133时遇到了无法正常工作的情况。设计为由7.4V锂电池经过ams1117-5.0降压后产生5V单电源,给tps65133供电,产生±5V的双电源给16个运放。在昨天测试时,板上的工作电流、电压都在设计值之内(238mA,±5V),但在今天再测试时却发现板上工作电流极大(>2A),进而导致tps65133无法正常工作。初步确定可能是因为tps65133所需的Inductor valley current在2A以上,而我选用的电感并非功率电感,额定电流只有25mA,所以导致tps65133无法正常工作。现购买了数据表中推荐的电感Toko 1239AS-H-4R7M,待过几天电感到了我再测试一下。