This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

TI两款新离线LED驱动器为照明实现高性能调光

Other Parts Discussed in Thread: TPS92210, LM3445, LM3450

德州仪器 (TI) 推出两款高度集成的相位可调光AC/DC LED照明驱动器LM3448与TPS92070,其适用于住宅、建筑、商业以及工业应用的固态照明,满足改装灯泡、LED镇流器、射灯以及聚光灯等灯具的需求。

NS LM3448自适应恒定关断时间AC/DC恒流LED稳压器集成600 V MOSFET,并针对2 W至8 W可调光LED照明驱动器进行了优化。TPS92070反激式AC/DC恒流LED驱动器控制器针对6 W至 20 W可调光LED照明驱动器进行了优化。这两款产品均支持热关断、VCC欠压锁定、周期性峰值电流限制以及LED开路保护等功能。

LM3448的主要特性与优势

● 适用于要求低组件数、高性能可调光LED驱动器的集成型LED灯外形;

● 包含相位角调光解码器,兼容于高级TRIAC及后缘电子调光器,支持全范围LED调光;

● 集成型600 V电子雪崩保护、高电压及低导通阻抗MOSFET在提高LED驱动器效率的同时,降低设计复杂性;

● 根据降压、反激或降升压拓扑用于隔离与非隔离解决方案,采用有源或无源(填谷式)功率因数校正 (PFC)电路。

TPS92070的主要特性与优势

● 高级TRIAC调光器管理电路不但准确地解码调光器传导角,而且还生成良好的指数LED电流配置文件,支持高效率调光性能与一致性LED光输出;

● 针对深度调光时的谷值开关与严格LED电流调节(驱动器间误差不足5%)进行了优化;

● 创新型二次侧反馈可取消隔离设计方案中的光耦合器与故障放大器,在提高安全性与可靠性的同时,缩小尺寸,降低成本;

● 根据反激拓扑用于隔离与非隔离解决方案,使设计人员能够灵活地根据尺寸、成本以及管理要求优化外部组件选择;

● 检测是否存在 TRIAC,禁用外部 PFC 功能(填谷或有源),提高调光性能。

TI在线导航工具根据AC输入电压、灯具类型、隔离以及调光要求等设计人员规范提供完整的LED驱动器解决方案,简化AC/DC LED驱动器设计。推荐解决方案还配套提供产品说明书、应用手册以及评估板等设计材料。欢迎试用AC/DC LED驱动器在线导航工具。

LM3448与TPS92070是TI相位调光LED驱动器产品系列中的新成员,该系列还包括支持功率因数校正与相位调光解码的NS LM3450、业界首款具有全范围无闪烁调光功能的TRIAC可调光 LED驱动器NS LM3445以及支持级联MOSFET的自然交错PFC LED照明驱动器TPS92210等。

供货情况、封装

采用16引脚SOIC封装的LM3448现已开始批量供货,可通过TI及其授权分销商进行订购。

采用16引脚TSSOP封装的TPS92070现已开始供货。

  • LM3448:Phase Dimmable Offline LED Driver with Integrated FET

    The LM3448 is an adaptive constant off-time AC/DC buck (step-down) constant current LED regulator designed to be compatible with TRIAC dimmers. The LM3448 provides a constant current for illuminating high power LEDs and includes a phase angle dim decoder. The dim decoder allows wide range LED dimming using standard forward and reverse phase TRIAC dimmers. The integrated high-voltage and low Rdson MOSFET reduces design complexity while improving LED drive`rm factor LED drivers suitable for integrated LED lamps with very low external component count. The LM3448 also provides the flexibility required to implement both isolated and non-isolated solutions based on the Flyback, Buck or Buck-Boost topology using either active or passive power factor correction (Valley- Fill) circuits. Additional features include thermal shutdown, current limit and VCC under-voltage lockout.

  • 德州仪器 (TI) 宣布推出两款适用于大型彩色显示屏的 16 通道恒流下沉式 LED 驱动器 (sink LED driver),从而满足了大型显示电子设备对发光二极管 (LED) 复杂的功率要求。两款驱动器为设计人员提供了更高的系统可靠性及更佳的动态亮度控制,使大型运动场的记分板、广告显示及视频显示屏等设备具有更高的分辨率与功效。